IESNA:LM-63-2002
[TEST]P947244
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-927-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9099
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
917.9 953.9 1020.5 1095.7 1161.4 1219.4 1265.4 1295.6 1307.1 1318.6
1365.1 1405.4 1464.3 1589.4 1768.7 1982 2196.3 2404.3 2588.4 2737.9
2903.8 3056.2 3212.9 3360.1 3491.4 3535.5 3460.7 3277.2 2793.5 1799.9
656.7 239.2 125.6 69.5 37.4 11 0
917.9 960.1 1028.6 1102.9 1171 1226.1 1274.1 1302.8 1314.8 1325.8
1367 1404.9 1459.1 1572.7 1746.7 1954.7 2161.8 2375.5 2562.5 2732.2
2887.9 3064.8 3213.4 3361 3498.1 3560 3516.8 3349.5 2901.8 1945.6
745.8 261.7 138 75.3 39.8 13.4 0
917.9 954.3 1019.1 1091.9 1156.1 1211.7 1254.9 1283.2 1294.2 1299
1331.1 1374.2 1422.6 1513.7 1668.1 1863.1 2086 2310.8 2515 2681.8
2834.3 3004.9 3196.6 3386 3566.2 3711.4 3809.7 3803.9 3468.9 2554.3
1186.8 387.3 198.4 111.2 52.2 17.3 0
917.9 949.1 1008.5 1076.1 1134.6 1185.4 1226.6 1251.5 1262.1 1265.4
1282.7 1328.7 1375.2 1429.4 1531.9 1680.5 1861.7 2064.9 2282.1 2503.5
2721.6 2948.8 3189 3453.6 3724.4 3936.2 4111.2 4294.8 4363.3 3799.1
2384.7 916.5 355.7 193.2 105.5 33.6 0
917.9 946.7 998.9 1059.3 1113.5 1160.9 1200.7 1226.6 1239.1 1245.3
1253.9 1284.1 1334.4 1376.1 1427.9 1517.1 1648.4 1810.4 2000.2 2224.1
2487.2 2784.4 3096 3457.4 3775.2 4089.1 4412.2 4804.3 5254.4 5354.6
4494.7 2764.3 1184.4 533.5 260.8 102.1 0
917.9 940.4 983.6 1033.9 1084.7 1132.2 1172.4 1203.1 1220.8 1233.8
1243.9 1263 1301.9 1351.2 1392.4 1440.4 1520.4 1637.4 1796.5 1977.7
2185.3 2416.8 2672.7 2968 3306.4 3721.5 4214.7 4808.1 5619.6 6383.2
6344.4 5090.5 3023.1 1292.7 448.2 100.7 0
917.9 940 981.7 1033.4 1081.4 1127.9 1168.6 1200.2 1219.4 1233.3
1243.4 1262.5 1299 1347.4 1390.5 1437.5 1511.3 1617.3 1776.9 1943.7
2157.5 2367.9 2619 2907.1 3248.9 3664.9 4158.6 4755.9 5569.3 6380.3
6363.1 5129.3 3084 1329.2 458.2 103.1 0
917.9 936.1 970.6 1013.3 1058.4 1102.5 1145.6 1181.1 1205.5 1224.2
1242.9 1267.3 1294.7 1320.5 1356.5 1406.8 1464.8 1537.7 1647 1798.9
1985.4 2205.4 2470 2795 3178.9 3623.2 4113.1 4649 5294.2 5876.6
5776.9 4618.3 2744.6 1084.2 324 64.2 0
917.9 933.7 958.2 993.6 1033.4 1074.7 1117.8 1156.6 1188.7 1217.5
1245.8 1276.4 1301.9 1323.4 1350.7 1383.3 1438 1517.6 1640.7 1815.7
2048.2 2341 2685.7 3068.7 3464.6 3880.6 4313 4776.5 5239 5385.2
4916 3499.1 1644.6 578.5 230.6 91.1 0
917.9 927 943.8 969.2 1001.8 1038.7 1079.9 1118.3 1153.7 1188.7
1223.2 1257.8 1287 1314.3 1342.6 1374.7 1423.6 1504.1 1640.7 1841.6
2119.1 2458.5 2831.4 3217.2 3614.1 4019.6 4443.8 4826.8 4995.6 4667.7
3605.5 1809.5 545 231 135.6 68.5 0
917.9 925.1 935.6 955.3 980.7 1011.9 1045.4 1081.4 1116.4 1152.3
1191.1 1231.4 1271.7 1306.6 1345.5 1391 1458.1 1566.4 1730.9 1964.3
2301.7 2697.2 3158.3 3633.8 4133.7 4551.7 4894.9 5006.6 4692.1 3763.2
2344.4 928.9 278.5 115 55.6 18.2 0
917.9 922.2 930.9 947.6 972.6 998 1031 1065.1 1099.1 1132.7
1172 1214.6 1257.3 1296.1 1341.6 1392.4 1467.7 1570.3 1723.2 1943.7
2246.6 2632 3074.4 3525.9 3942 4261.7 4421.8 4323.5 3892.6 2961.3
1693.5 645.7 223.8 91.6 39.8 8.1 0
917.9 920.8 926.1 943.8 965.4 991.7 1020 1050.7 1083.3 1114.4
1149.9 1190.2 1228.5 1267.3 1309 1358.4 1418.8 1502.7 1612.5 1760.1
1972 2260 2604.7 2953.6 3246 3410.9 3384.1 3153 2735 2039.5
1119.7 430.4 168.2 83.9 53.2 20.1 0
917.9 915.5 921.3 935.6 955.8 980.7 1008 1034.9 1060.8 1083.3
1108.2 1131.2 1152.3 1169.1 1176.3 1175.3 1163.8 1142.7 1116.4 1091.4
1068.4 1058.8 1058.8 1039.7 962 812.5 621.2 450.6 335.5 260.3
209 172.6 142.8 113.1 74.8 31.6 0
917.9 913.1 918.4 935.2 957.2 981.7 1008 1033.9 1058.8 1074.7
1082.3 1079.9 1070.3 1049.2 1015.7 971.6 918.4 859.9 797.6 726.7
657.6 591 527.3 468.3 414.6 372 334.1 306.3 279.9 252.1
218.1 184.5 146.7 108.3 65.7 29.7 0
917.9 910.2 919.3 936.6 960.1 986.5 1016.7 1044.5 1061.2 1067.9
1059.8 1039.2 1013.3 980.2 944.3 902.1 849.8 790.9 727.1 660
593.9 532.1 477.9 431.9 391.1 357.6 329.3 313 292.4 265.5
232 186.5 144.3 102.6 59.4 30.7 0
917.9 909.8 919.8 940.9 966.3 997.5 1028.6 1050.2 1060.3 1058.8
1047.3 1030.6 1001.3 961.5 915.5 869 819.6 762.6 699.3 634.6
574.7 524.9 480.3 441.9 406.9 375.8 357.6 340.8 341.3 343.7
321.1 280.4 249.3 193.6 134.2 89.6 0
917.9 912.2 924.6 947.2 979.3 1009.9 1034.4 1053.6 1059.8 1058.4
1048.8 1028.2 993.6 951.5 902.1 850.3 786.1 717.1 650 590.1
539.2 496.6 460.6 429.5 398.8 371.5 348.5 375.8 428.5 452
440 420.8 403.6 325.9 261.2 185.5 0
917.9 912.6 928 954.8 985.5 1017.6 1040.6 1054.5 1058.8 1057.9
1049.2 1029.6 997 955.8 895.9 826.8 746.3 670.6 597.7 541.6
489.9 450.6 418 392.1 366.7 333.1 347 381.5 399.3 391.1
370 368.6 320.7 262.2 221.9 157.7 0
917.9 913.1 930.4 959.1 992.7 1022.4 1043.5 1055.5 1060.3 1058.8
1050.2 1033 1007.5 966.3 901.1 815.8 721.4 631.3 553.1 488.9
436.7 400.2 374.4 352.8 318.8 312.5 330.7 351.3 344.6 325.5
310.6 295.7 242.1 198 167.3 118.4 0
917.9 913.6 932.3 962.5 998.9 1027.2 1048.8 1061.2 1067.5 1066
1056 1042.1 1016.7 969.7 897.8 804.3 698.9 593.9 505.2 442.4
399.3 368.6 346.1 323.5 294.3 302.5 319.2 328.8 318.3 351.8
323.1 288.6 216.7 175 144.3 88.7 0
917.9 915.5 933.3 963.4 997.5 1029.1 1050.7 1063.1 1070.3 1070.8
1063.6 1051.2 1026.7 981.7 908.3 811.5 700.3 590.5 499.5 437.1
396.9 366.2 343.2 318.8 290.5 299.1 315.4 325 314 349
323.1 263.2 209.5 173 143.8 69.5 0
